??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 517-398-NO-C-03
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 517-398-NO-C-03
VERF
Availability
Available
BC
Order code
BES01N5
TC
Artikelbezeichnung
BES 517-398-NO-C-03
PX
Product view
40898_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Induktive Standardsensoren
BFORM
Style
block style
W
Gewicht
0.056 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 30 x 10.5 x 16.5 mm, Style Housing = 30x10.5x16.5, Installation = for flush mounting, Range = 2 mm, Switching output = PNP normally open (NO), Switching frequency = 2500 Hz, Housing material = PBT, GF20, Material sensing surface = PBT, GF20, Connection = Cable, 3.00 m, PVC, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, IP rating = IP65, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.